SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CSL.FM Lever latches
with lock, technopolymer and zinc alloy
Stator
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Rotor
Brass-plated zinc alloy.
Front plate
Stainless steel.
Packing ring
Silicone directly applied onto the back side of the stator head.
Washer with elastic fixing wings
Zinc-plated steel.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Screw
M5x5 zinc-plated steel.
Two keys
Nickel-plated brass, removable in one position.
Rotation
90° to the right.
IP protection
IP 65 protection class, according to EN 60529.
Standard executions
- CSL.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSLU.: lock with one combination. All locks have the same combination and can be opened with the same key.
Disassembly tool (to be ordered separately)
Code 421280 ATTREZZO CSL.FM in AISI 304 stainless steel.
Features
Quick assembly with steel plate thickness ranging from 1 to 2 mm latches.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension for prolonged positioning of the lever, only for stator lengths l1 = 20, 25 and 30 mm (code 421137 C.PQ M5/58).
Assembly instructions
The latch is inserted in the mounting hole of the door on the lever side (see picture) until the wings of the elastic washer snap in, ensuring complete fastening.
The latches are supplied with assembled lever for faster mounting.
Where needed, the latch can be disassembled from the inside of the door by means of a disassembling tool (to be ordered separately).