GN 1151 Keys

for Latches GN 1150, Plastic, Hygienic Design

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Version SW9: with two wrench flats SW9
  • Version SW13: with two wrench flats SW13

Plastic

Technopolymer (Polyamide PA)     PA

  • Glass fiber reinforced
  • Blue     BL
General information

Features and applications

Socket keys GN 1151 can be used to operate latches in hygienic areas. The material used protects the drive surface from damage.

The bore d2 serves for storing the socket key near the place of use, for example, or can be used to attach a key ring or retaining cable to prevent loss.

GN 1151 - Keys 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT