SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
VCTK. - VCMK. Cam latches
with knob, technopolymer and steel or stainless steel
Standard executions
- VCTK: knob in high resilience polypropylene based (PP) technopolymer.
Stator and rotor in chrome plated zinc-alloy.
Latch cam, screw and washer in zinc-plated steel.
Spring washer in zinc-plated steel.
M22x1.5 nut in zinc-plated steel.
Distance element in aluminium.
- VCMK-SST: AISI 304 stainless steel knob, sand-blasted matte finish.
Stator and rotor in AISI 303 stainless steel.
Latch cam in AISI 304L stainless steel.
Spring washer in stainless steel.
M22X1.5 nut in stainless steel.
Distance element in AISI 303 stainless steel.
Screw and washer in stainless steel.
Packing ring
NBR synthetic rubber.
Features and applications
Latch cams of VCTK. VCMK. have a pulling-in range of 10mm. Locking is achieved by turning the knob clockwise.
The internal O-ring prevents the ingress of water.
Assembly instructions
- Drill a hole in the door as per the drilling template drawing with the axis at a distance of 23 mm from the door frame.
- Insert frontally the latch body in the hole of the door and screw on the threaded nut.
- Insert the distance element and the cam by fitting it with the screw.