SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 119.3 Cam latches
with handle and key, zinc alloy
Handle
Die-cast zinc alloy.
Rotor, latch cam, screw, washer, spring washer and nut M22x1.5 in zinc-plated steel. Distance element in aluminium.
Standard executions
- GN 119.3-DK: with triangular groove for key.
- GN 119.3-VK7: with square 7 groove for key.
- GN 119.3-VDE: with groove for two-wing key.
- SW index: handle in RAL 9005 black colour.
- SR index: handle in RAL 9006 grey colour.
Packing ring
NBR synthetic rubber.
Keys (to be ordered separately)
Die-cast zinc alloy with epoxy resin coating, RAL 9005 black colour, matte finish.
- With triangular groove, GN 119.2-86-DK7-SW (code GN.38701).
- With square 7x7 groove, GN 119.2-86-VK7-SW (code GN 38706).
- With two-wing groove, GN 119.2-86-VDE5-SW (code GN.38711).
Features and applications
GN 119.3 handles with latch cams have a pulling-in range of 10 mm.
The internal O-ring prevents the ingress of liquids, dust, etc. through the door.
Assembly instructions
- Drill a hole in the door as per the drilling template drawing with the axis at a distance of 23 mm from the door frame.
- Insert frontally the latch body in the hole of the door and screw on the threaded nut.
- Insert the distance element and the cam by fitting it by the threaded screw.