SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
BOCK Cam latches
with key, steel or stainless steel cam
Standard executions
- BOCK:
- Stud in nickel-plated steel with triangular groove for key;
- guide bush and locking nut (wrench 24) in nickel-plated brass;
- DIN 6798 flat spring washer in zinc-plated steel;
- helical latch cam in sintered and vaporized steel with hole for pinning;
- spring dowel pin Ø 3x20 mm in black-oxide steel;
- latch spring to compensate door thickness in zinc-plated steel;
- Key in polyamide based (PA) technopolymer, black colour, matte finish.
- opening to the right side (D) or to the left side (S);
- BOCK-SST:
- Stud with triangular groove for key, guide bush, locking nut (wrench 24),DIN 6798 flat spring washer in AISI 303 stainless steel;
- helical latch cam in AISI 316 L sintered stainless steel with hole for pinning;
- spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
- latch spring to compensate door thickness in AISI 302 stainless steel;
- Key in polyamide based (PA) technopolymer, black colour, matte finish.
- opening to the right side (D) or to the left side (S);
Assembly instructions
- Select the latch with stud length (l) according to the following condition l ≥ S+b+15 mm (S = thickness of the door, b = thickness of the ledge).
- Drill a hole in the door following the supplied template.
- Drill a hole in the stud for pinning at "f" distance: f = S+b+8.5
- Fit the shank in the hole on the door and assemble the other components.
BOCK. latches are supplied not assembled.