SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
TLU. Adjustable hook clamps
Steel
Lever body and catch bracket material
Zinc-plated steel.
Features and applications
TLU hook clamps are particularly suitable for use on inclined surfaces.
78711-R,20
78710-R,10
78712-R,50
Corrosion resistant, ergonomic, compact shapes in choice materials with easy-clean finishes
Components for construction vehicles, equipment and machinery
Zinc-plated steel.
TLU hook clamps are particularly suitable for use on inclined surfaces.
Your request has been sent successfully