SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 612.9 Locking indexing plungers
rest in retracted position, zinc alloy
Body
Die-cast zinc alloy.
Colour
Black epoxy resin coating, matte finish.
Plunger
Zinc-plated steel.
Lever
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
GN 612.9 lever indexing plungers are used when the plunger must be retracted quickly.
By rotating through 180° the lifting lever stops on the notch, keeping the plunger in the retracted position.