GN 617.1 (inch sizes) Indexing plungers

rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel.

Plunger

Black-oxide steel with hardened end.

Suggested tolerance for matching hole = H7.

Locking nut

Black-oxide steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 617.1-A: with knob, without locking nut.
  • GN 617.1-AK: with knob, with locking nut.
Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for assembling the plunger on thin sheets.

GN 617.1 (inch sizes) - Indexing plungers 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT