SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 607.5 Indexing Plungers
Rest position, fixing by means of welding, steel
Flanged body
Black-oxide steel.
Plunger
Hardened steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
GN 607.5 spring plungers are designed for fixing by means of welding, in particular for applications on square-section steel profiles.
These plungers are recommended for use where positioning operations are required and in those applications where the plunger needs to be locked in the retracted position.
The knurled knob should be assembled to the flanged body after the welding operation to prevent damaging the plastic material.