GN 607.3 Indexing Plungers

rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Centre bush

Zinc-plated steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

GN 607.3 indexing plungers with rest position can be assembled on thin section sheets or profiles (from 1 to 5 mm). The plunger may not retract completely on its starting position according to the thickness of the sheet "s".

GN 607.3 - Indexing plungers 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT