SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PCM-TH Spacer for hinge fixing
Ganter Norm GN 2372Stainless steel
Material
AISI 304 stainless steel.
Features and applications
PCM-TH plates are a useful accessory for the hinges CFM. / CMM. / CMM-SST / CMMY. Thanks to two threaded holes, nuts and washers are not required for assembly.
Mounted on the upper side of the hinge, the plate offers new mounting options.