CMN Lift-off hinges

Ganter Norm GN 161.1

Die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Standard executions

  • CMN-SR: epoxy resin coating, RAL 9006 light grey colour, matte finish.
  • CMN-SW: epoxy resin coating, RAL 9005 black colour, matte finish.

Washer

Polyamide based (PA) technopolymer.

General information

Features and applications

The load values shown in the table have to be considered as purely indicative and must be verified under the specific conditions of use.

CMN - Lift-off Hinges 
CMN - Lift-off Hinges 
Resistance testsAxial StressRadial Stress
CMN - Lift-off HingesCMN - Lift-off Hinges
Description[N][N]
CMN-15-6315002300
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT