SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CMZ. Hinges with adjusting slotted holes
Die-cast zinc alloy
Material
Die-cast zinc alloy.
Colour
Black painting, matte finish.
Rotating pin
AISI 304 stainless steel.
Guide bushings for pin
Polyamide based (PA) technopolymer.
Standard execution
Pass-through slotted holes for cylindrical head screws which allow the adjustment during the fitting operation.
Rotation angle (approximate value)
Max 180° (0° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.