SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CMUF-A4 Hinges with adjustable friction
Ganter Norm GN 437AISI 316 stainless steel
Material
AISI 316 stainless steel, sandblasted matte finish.
Conical frictioning elements
Acetal resin based (POM) technopolymer.
Adjusting screw and nut
Vite in acciaio INOX AISI 316.
Dado in acciaio INOX AISI 316 LHC.
Max. working temperature
80°C.
Features and applications
The braking torque can be varied by means of the adjusting axial screw acting on the friction of the two conical elements.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).