GN 138 Hinges for narrow jamb

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Type

  • Type A: with threaded blind bores

Die-cast zinc alloy     ZD

epoxy resin coating

black, RAL 9005, matte finish     SW

silver, RAL 9006, matte finish     SR

Pin

AISI 303 stainless steel

General information

Features and applications

With their attractive design, hinges GN 138 are suitable for use in plant and machinery where a well-designed and stylish appearance is important.

The concealed and tamper-proof mounting from the rear highlights and enhances the special appearance of the hinge.

The hole spacings of the mounting holes m1 and m2 of the short version match typical hinges available on the market to allow use as a replacement hinge.

GN 138 - Hinges for narrow jamb 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT