SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 938 Hinges
for panels, zinc die casting
Main specifications
Die-cast zinc alloy ZD
Epoxy resin coating
- Black, RAL 9005, textured finish SW
- Grey, RAL 9006, matte finish SR
Hinge pin
AISI 303 stainless steel
Shim washers
AISI 316L stainless steel
Grub screws
Stainless Steel AISI 304
Spacer sleeves
Polyamide based (PA) technopolymer
Rubber inserts
Elastomer (TPE)
Features and applications
Hinges GN 938 are used to fasten door panes, e.g. made of glass or plastic, so that they can rotate. They are designed to match the panel support clamp GN 939 .
The panels (door panes) are clamped between the rubber inserts and additionally secured with spacer sleeves, forming a positive connection.
If the hinges are used with profile systems with 6, 8 or 10 mm slots, T-nuts GN 938.1 are available as mounting accessories. These make it easy to align the hinges and protect them from twisting.
The covers are supplied loose. They are slid on sideways after assembly and lock into place automatically.