CMM-AL Hinges

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium

Colour

Natural, matte finish.

Rotating pin

AISI 304 stainless steel.

Standard execution

Pass-through holes for countersunk head screws.

General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMM-AL - Hinges 
CMM-AL - Hinges 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT