SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 472.5 Crank handles
Aluminium, stainless steel
Material
Cast aluminium with epoxy resin coating, matte finish.
Hub cap
Technopolymer, light grey colour, glossy finish.
Standard executions
Fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel pin, AISI 316 sintered stainless steel base, AISI 303 stainless steel screw.
- GN 472.5-B: H7 reamed hole.
- GN 472.5-V: H11 square hole.
Colour index:
- SW: RAL 9005 black colour.
- SR: RAL 9006 grey colour.