SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
ERB. Vertical tubular handle
for screw mounting, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Standard execution
Assembly by means of 4 zinc-plated steel self-tapping screws, Ø 3.5x20, supplied.Maximum tightening torque of the screws 1.2 [Nm].
Features and applications
ERB. bi-directional flush pull handles are suitable to open and close sliding doors.
The ergonomy of the cavity offers a safe and secure, comfortable and ergonomic grip. Rounded and compact lines.
Technical data
The lifting (F1) and pull out (F2) resistance values reported in the table are the result of the tests carried out in laboratory with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).
Assembly instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Fit the frontal body of the handle into the housing of the panel.
- Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
- Fit the two bodies with self-tapping screws.