SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RH-HV Tubular Handles
Rectangular cross section, aluminium
Tube and handle shanks
Aluminium, epoxy resin coating, semi-matte finish.
L-Shaped connection elements
Die-cast aluminium, epoxy resin coating, black colour, semi-matte finish.
Standard executions
- RHHV-F: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.
- RHHV-R: back mounting, threaded blind holes.
Features and applications
The RH-HV series tube length and handle shanks height, can be used in many different applications.
Special executions on request
Different lengths and heights.