GN 669 Tubular Handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Threaded blind holes

Handle shank covers

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 669-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish. Handle shanks in black colour.
  • GN 669-EL: anodised aluminium, natural colour, matte finish. Handle shanks in grey colour.
General information

Applications

GN 669 tubular handles are particularly suitable for handrail functions.

Other executions

Special executions on request

  • Handle shanks with zinc-plated threaded pin, lock nuts and washers for front mounting (GN 669-B).
  • Handle shanks with bores for the connection to other tubes, even to curved tubes.
  • Tubes, handle shanks, handle shank covers in different colours.
  • Different lengths.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT