SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 3330 Tubular Handles
with movable handle shanks, stainless steel, Hygienic Design
Main specifications
Tube
Stainless Steel AISI 304 NI
Ground, matte finish (Ra < 0.8 μm) MT
End supports
Stainless Steel AISI 304
Matte finish (Ra < 0.8 µm)
Sealing ring and wiper
TPU T
- Blue
- Temperature resistant -20 °C to +110 °C
- Hardness 95±5 Shore A
- FDA compliant
Locking wedge
Brass
Grub screw
Stainless steel
Features and applications
Tubular handles GN 3330 comply with the DGUV testing principles and are designed for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish as well as the non-concave geometry prevent adherence of dirt and facilitate cleaning.
The handle legs are loosely enclosed for fastening to the handle tube using the integrated clamping wedge during installation. The position of the handle legs can be adjusted as required, but must not be less than the minimum distance a, as the tubes may be undersized in the edge area.
For large lengths or loads, additional handle legs can be added. These are available under standard part number GN 3331.