SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RH-FG11 Handles with electrical switch
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Microswitch with button
The device is made up of a normally open contact (NO) and a normally closed contact (NC).
Standard push-button (1) or protruding push-button (2).
Standard executions
Rear axial output (S), nickel-plated steel 8 pole connector:
- RHFG11-3SG: push button with built-in green led (G)
- RHFG11-3SR: push button with built-in red led (R).
- RHFG11-4SG: protruding push button with built-in green led (G).
- RHFG11-4SR: protruding push button with built-in red led (R).
Rear output (K), 8 pole cable, length 5 m:
- RHFG11-3KG: push button with built-in green led (G).
- RHFG11-3KR: push button with built-in red led (R).
- RHFG11-4KG: protruding push button with built-in green led (G).
- RHFG11-4KR: protruding push button with built-in red led (R).
Features and applications
These handles with RHFG11 switch are typically assembled on machine doors or protections. By pressing the push button, the operator requests access, via external contact (PLC), to a protected area, shown by the red led turned by the green led turned off. The access to the protected areas will be possible when the red led is turned off or the green led is turned on.
| Electrical features | |
|---|---|
| Led light voltage | 24 Vdc |
| Voltage / button operating current | 24 V AC/DC / 1 A |
Accessories on request
RHFZ-KS.G08.10: cable with 8 pole M12x1 connector length 10 m.