SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 3331 Handle legs
for Tubular Handles GN 3330, Stainless Steel, Hygienic Design
Main specifications
Stainless Steel AISI 304 NI
Matte finish (Ra < 0.8 µm) MT
Sealing ring and wiper
TPU T
- Blue
- Temperature resistant -20 °C to +110 °C
- Hardness 95±5 Shore A
- FDA compliant
Locking wedge
Brass
Grub screw
Stainless steel
Features and applications
Handle legs GN 3331 comply with the DGUV testing principles and are intended for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish as well as the non-concave geometry prevent adherence of dirt and facilitate cleaning.
The handle legs are designed for use with tubular handles GN 3330 to reduce large distances between mounting points or excessive loads on the handle legs. Regardless of the handle application, supports can be used to fix rods and tubes with the corresponding diameter d1. The tube or rod is fastened during installation using the integrated clamping wedge.