SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FC-ESC Connector cable M12x1
For ESC-SFT
Cable
Cable with grey PVC sheath ø 5.8 mm, 2.5 or 5 m long.
Connector (Protection IP67)
8 pole M12x1 female connector with polyamide-based (PA) technopolymer housing and contact holder.
Nut
AISI 316 stainless steel nut.
| Technical data | |
|---|---|
| Conductors cross-section | 6xAWG 24 STYLE 2517 |
| Maximum applicable voltage | 30Vac/dc |
| Maximum current intensity | 1A |
| Insulation resistance | ≥100MΩ 500VDC |
| Working temperature | -25°C, +80°C |
| Protection class | IP67 * |
* With the connector properly screwed