SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RH-MF-CLEAN Bridge handles
Oval flat cross section, aluminium
Material
Oval flat cross section aluminium, epoxy resin coating, glossy finish.
Colour
RAL 9002 white.
Standard execution
Threaded blind holes.
Features and applications
This handle, of white colour, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.