GN 426 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Barra di alluminio.

Standard execution

Threaded blind holes.

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating, RAL 9005 black colour, matte finish.
  • SR: rivestimento resina epossidica, colore argento RAL 9006, finitura mat.
Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT