SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.479 Bow handles
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.
Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
- M.479/150-8: pass-through holes for cylindrical-head screws with hexagon socket. Screw covers to be press-fit assembled.
- M.479/150 B-M8: brass bosses, threaded holes. Screw covers supplied assembled.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Accessories on request
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).