SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GM.A Arch-shaped tubular handles
Aluminium and stainless steel
Handle shanks
Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
Threaded blind holes.
End caps
Fine ground AISI 304 stainless steel.
Standard execution
Fine ground AISI 304 stainless steel tube, thickness 1.5 mm.
Design
The slightly bent shape of the tube provides GM.A handles a modern and refined design.