SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RH-W1 Adjustable shank handles
Aluminum
Handle shanks
Black anodised extruded aluminium, matte finish.
Tube
Ground aluminium anodised in natural colour.
Fitting ends
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Standard executions
- RHW1-R: back mounting, threaded blind holes.
- RHW1-F: front mounting, pass-through holes for cylindrical-head screws with hexagon socket, stainless steel nuts and washers, included in the supply.
Features and applications
RH-W1 series handles are generally used on sliding doors or covers of machines and equipment.
Order information
The components of RH-W1 handle may also be ordered separately (see table RH-CC) to obtain customised lengths or to add a connecting support, recommended for lengths over 700 mm.
Special executions on request
- Different lengths.
- Anodised aluminium tube, black colour.
- Aluminium handle shanks, anodised in natural colour.
Other standard executions available
Type RH-W1-CLEAN.