SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.1053-SST Adjustable shank handles
Technopolymer and stainless steel
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.
Closing caps
- ECS.T: polyamide based (PA) technopolymer, RAL 9005 black colour (C9), matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Tube
AISI 304 stainless steel.
Mounting
Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
Technical data
Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Special executions on request
- Different lengths.
Accessories on request
- ECS.T: polyamide based (PA) technopolymer closing cap, RAL 9005 black colour (C9), matte finish, press-fit assembly (see table).For sufficient quantities, it can be supplied in other colours.