GN 333 Adjustable shank handles

Zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Die-cast zinc alloy handle shanks, with epoxy resin coating, threaded blind holes. Fixation to the tube by means of two screws.

  • GN 333-EL: anodised aluminium tube, natural colour.Handle shanks RAL 9005 black colour, matte finish.
  • GN 333-ES: anodised aluminium tube, natural colour.Handle shanks RAL 9006 grey colour, matte finish.
  • GN 333-SW: aluminium tube covered with epoxy resin, RAL 9005 black colour, matte finish.Handle shanks RAL 9005 black colour, matte finish.

End caps

Polyamide based (PA) technopolymer, light grey colour.

General information

Features and applications

Two screws tighten the tube to the handle shanks, preventing rotation.

These handles are typically used on turning or rolling doors.

Other executions

Special executions on request

  • Different lengths.
  • GN 333.2: tubular handles with movable handle shanks.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.