SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
EFH.620 Fold-away handles
Technopolymer
Material
Polyamide based (PA) technopolymer handle, black colour, matte finish.
Standard executions
- EFH.620: black-oxide steel pin, sintered and oxidised steel flat base for embedded mounting, black-oxide steel screw.
- EFH.620-SST: AISI 303 stainless steel pin, sintered AISI 303 stainless steel flat base for embedded mounting, AISI 303 stainless steel screw.
Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.