SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
I.622 N-CLEAN Fixed handles
Technopolymer, easy cleaning
Material
High-resilience polyamide based (PA) technopolymer. White similar to RAL 9002 (CLEAN), glossy finish.
Standard executions
Plain blind hole.
The elastic coupling, by press-fit assembly on h9 tolerance drawn stock bars, is not affected by vibrations and prevents the handle from slipping off (see Technical data).
Features and applications
This handle, thanks to its white colour and glossy finish, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned.
Its solid shape without cavities prevents unhealthy residues from depositing.
Assembly instructions
Fit the handle onto slight chamfered shaft end and push as far as possible by hand or by means of a small press. Alternatively it is possible to tap the handle with a plastic or wooden mallet until firmly in place. In this case we strongly recommend to use a cloth or other suitable soft material over the product to avoid any surface damage.