SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 798.4 Cylindrical revolving handles
Mounting on the operator’s side, stainless steel
Material
Fine turned AISI 303 stainless steel.
Standard execution
AISI 303 stainless steel pin.
Features
Using a wrench for the flat faces (s) at the base of the pin, the front locking allows to exert a greater torque than the one applied with a wrench to the hexagonal socket into the threaded pin (back mounting).