SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
L.652-X (inch sizes) Adjustable T-Handles
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Centre cap
Technopolymer, black colour.
Standard execution
Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour. AISI 302 stainless steel return spring.
Brass boss, threaded blind hole.
Other executions on request
Standard metric holes.
Features and applications
Particularly suitable when clamping operations are limited owing to lack of space and the hand of the operator cannot make a complete rotation.
Instructions of use
For clamping, lift the handle to disengage the clamping device toothing and bring it back to start position. By releasing the handle, the return spring automatically engages the toothing.