SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
EGK.SOFT Control grip knobs
arranged for clicking operation, technopolymer
Material
High-resilience technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), grey-black colour, matte finish.
Centre cap
- ECB.G: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
Assembly by means of a keyway or a transversal pin in the semi-machined hole f or a set screw (redrill and tap hole f).
- EGK.SOFT: black-oxide steel boss, H7 reamed hole.
- EGK-SST-SOFT: AISI 304 stainless steel boss, H7 reamed hole.
Features and applications
The special four-concave-mark shape of the knob and the "soft-touch" elastomer coating allow the best grip during clicking operation even in the presence of oils, grease and sweat from the hand. Particularly suitable for fitness machines, disability aids, tools and machines for gardening and high-precision instruments.