GN 957 Control knurled knobs

for DD digital position indicators, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Knurled aluminium profile, anodised, black colour.

Cap

Acetal resin based (POM) technopolymer, light-grey colour.

Standard executions

Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.

  • GN 957-A: for assembly on shafts d2 < hole d3
  • GN 957-B: for assembly on shafts d2 = hole d3
Other executions

Features and applications

Use together with position indicators type DD50, DD51, DD52R, DD51-E and DD52R-E whenever a manual fine adjustment is required.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT