GN 242 Sleeve supports for connecting tubes

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

GN 242 sleeve supports allow an excellent match with tubes GN 990. They are particularly suitable also for connecting two tubes.

The clamping screws d3 may be replaced by clamping kit GN 911.

GN 242 - Sleeve supports  for connecting tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT