DIN 6335 (inch sizes) Star knobs

Cast iron or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast iron.

Standard executions

  • DIN 6335-GG-C: hub, reamed blind hole.
  • DIN 6335-GG-E: hub, threaded blind hole.
Other executions

Special executions on request

  • Solid hub (DIN 6335-GG-A).
  • H7 reamed pass-through hole (DIN 6335-GG-B).
  • Aluminium, glossy finish (DIN 6335-AL-PL).
  • Aluminium, matte finish (DIN 6335-AL-MT).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT