EWNM-SST Wing Nuts

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stainless Steel AISI 304, sandblasted matte finish.

Standard executions

  • EWNM-SST: threaded blind hole.
  • EWNM-SST-FP: threaded pass-through hole.
  • EWNM-SST-p: threaded pin
General information

Features and applications

These wing nuts allow high tightening torque values.

Ergonomy and design

The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.

Other executions

Special executions on request

Different threadings.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT