GN 6303.1 Quick-tightening knurled knobs

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel.

Standard execution

Pass-through and oblique hole, partially threaded.

General information

Applications

GN 6303.1 knurled knobs are used when quick tightening is required with only a slight clamping force.

GN 6303.1 - Quick-tightening knurled knobs 
Instructions of use

Assembly instructions

The knob is placed in the axial position so that it fits onto the pin threads. At this point it can be locked with just a slight rotation.

Other executions

Special executions on request

GN 6303.1-NI: quick-tightening knurled knobs in AISI 303 stainless steel.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT