GN 6336.3 Quick-tightening knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 6336.3: zinc-plated steel hub with pass-through and oblique hole, partially threaded.
  • GN 6336.3-NI: AISI 303 stainless steel hub with pass-through and oblique hole, partially threaded.
General information

Applications

GN 6336.3 lobe knobs are used when quick tightening is required with only a slight clamping force.

GN 6336.3 - Quick-tightening knobs 
Instructions of use

Assembly instructions

The knob is placed in the axial position so that it fits onto the pin threads. At this point it can be locked with just a slight rotation.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT