SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 742 Oil plugs for high temperatures
Aluminum
Material
Aluminium, fine turned.
Ring
FKM type VITON®*.
Standard executions
- GN 742-OS: natural aluminium, neutral with no symbols.
- GN 742-OSS: black anodised aluminium, neutral with no symbols.
Maximum continuous working temperature
180°C.
Features
GN 742 plugs are provided with a threaded blind hole for assembling a dipstick.
Special executions on request
- GN 742-ES: natural aluminium with laser engraved graphic symbol "fill", according to DIN regulations.
- GN 742-ESS: anodised aluminium black colour with laser engraved graphic symbol "fill", according to DIN regulations.
- GN 742-AS: natural aluminium with laser engraved graphic symbol "drain", according to DIN regulations.
- GN 742-ASS: anodised aluminium black colour with laser engraved graphic symbol "drain", according to DIN regulations.
- Plugs with Ø 2 mm side breather hole.
* Registered trademark by DuPont Dow Elastomers.