SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
TCE. (inch sizes) Oil plugs
with hexagon socket, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Packing ring
NBR synthetic rubber.
Maximum continuous working temperature
212°F (100°C).
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.