TCDF+P Threaded plugs

With side hole and anti-splash disc, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Side breather hole.

Packing ring

NBR synthetic rubber.

Anti-splash disc

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Maximum continuous working temperature

100°C.

Graphic symbol "fill"

According to DIN regulations.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Accessories

Accessories on request

The threaded caps can be customised with aluminium labels with marks and symbols MH..

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT