TCD. (inch sizes) Oil plugs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Flat packing ring

NBR synthetic rubber.

Standard executions

  • TCD.: without side hole.
  • TCDF.: DIA= 0.08 (2 mm) with side breather hole.

Maximum continuous working temperature

212°F (100°C).

Graphic symbol "fill"

According to DIN regulations.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Accessories on request

TCD. oil fill plugs are suitable for mounting aluminium plates with graphic symbols MH..

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT