SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 743.2 Oil level sight glasses
Brass
Material
Brass.
Window
Natural glass.
Packing ring
NBR synthetic rubber.
Standard executions
- GN 743.2-A: with technopolymer (polysulfone) contrast screen.
- GN 743.2-B: without contrast screen.
Maximum continuous working temperature
100°C.
Features and applications
GN 743.2 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request). The seal between the brass body and the glass window is guaranteed by a packing ring in NBR synthetic rubber.
Accessories on request
Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.