SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
HGFT-HT-PR Oil level sight glasses for high temperatures
with prismatic window, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, glossy finish.
Prismatic window
Transparent sulphonic based technopolymer. The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
Packing ring
FKM type VITON®*.
Maximum continuous working temperature
140°C at 7 bar pressure.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.
* Registered trademark by DuPont Dow Elastomers.