SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FHB Magnetic stand
for flexible coolant hoses, technopolymer
Body
Polyamide based (PA) technopolymer, black colour.
Magnetic base
Ferrite retaining magnet
Cap and fitting
Polypropylene based (PP) technopolymer, black colour.
Features
The stand allows you to use up to two 1/4" segments simultaneously; the magnet integrated in the structure allows the system to be anchored in multiple positions, also facilitating repeated movements.
Fluid can enter the system via the barbed fitting to be coupled with an external tube, for a better seal, the use of tightening bands is recommended.
The magnetic stand can also be used with 1/2" systems by means of a threaded adapter which can be purchased.
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.